Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
Ключевое слово: 11
117
Единицы
117
Типы файла
117
KIPP (BIM)
Order No.
(BESTKIPP)
117
distance
(BX)
117
stroke
(S)
117
distance
(A)
117
distance
(A1)
117
distance
(A2)
117
distance
(A3)
117
distance
(A4)
100
distance
(A5)
87
width
(B)
117
height
(H)
117
Length
(L)
117
Loading per pair kg
(TRAGKRAFT)
117
weight ca. kg
(GEW)
117
Customs tariff number
(ZTN)
117
RoHS
(ROHS)
117
EAN-Nummer Kipp
(EAN)
110
Фильтр
KIPP (BIM) CAD-каталог
Telescopic slides
Здесь вы найдете модели CAD KIPP (BIM)
Добавить поиск по каталогу
Предпочтительный язык каталога
EN
Фильтр каталогов
Все страны/регионы доставки
Все рынки
...
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to ...
K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to ...
K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to ...
K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to ...
K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to ...
K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 6...
K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 9...
K1581
Telescopic slides, steel for side mounting, full extension, load capacity up to 1...
Ключевое слово
OPERATING PARTS
STANDARD
Telescopic slides
steel
load capacity up
side mounting
full extension
slot
Филиалы:
Россия
Moscow 109316
OOO "Altervia"
Handelsvertretung
Talalikhina street, building 41/31
Moscow
+7 499 641 02 19
info@alterv.ru
www.alterv.ru